SPRSP91C February 2023 – November 2025 AM68 , AM68A
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALZ PIN [4] |
|---|---|---|---|
| MCU_CLKOUT0 | OZ | Reference clock output for Ethernet PHYs (50MHz or 25MHz) | F25 |
| MCU_EXT_REFCLK0 | I | External system clock input | F27, K26 |
| MCU_OBSCLK0 | O | Observation clock output for test and debug purposes only | C26, F25 |
| MCU_PORz | I | MCU Domain Cold Reset | G23 |
| MCU_RESETSTATz | O | MCU Domain Warm Reset status output | A23 |
| MCU_RESETz | I | MCU Domain Warm Reset | A26 |
| MCU_SAFETY_ERRORn | IO | Error signal output from MCU Domain ESM | J23 |
| MCU_SYSCLKOUT0 | O | MCU Domain system clock output for test and debug purposes only | F27 |