SPRSP91C February 2023 – November 2025 AM68 , AM68A
PRODUCTION DATA
| MODE | OSPI_PHY_CONFIGURATION_REG BIT FIELD |
OSPI0 | OSPI1 |
|---|---|---|---|
| DELAY VALUE | |||
| TRANSMIT | |||
| 1.8V | PHY_CONFIG_TX_DLL_DELAY_FLD | 0x54 | 0x54 |
| 3.3V | PHY_CONFIG_TX_DLL_DELAY_FLD | 0x55 | 0x5C |
| RECEIVE | |||
| 1.8V, DQS | PHY_CONFIG_RX_DLL_DELAY_FLD | 0x23 | 0x29 |
| 3.3V, DQS | PHY_CONFIG_RX_DLL_DELAY_FLD | 0x47 | 0x42 |
| All other modes | PHY_CONFIG_RX_DLL_DELAY_FLD | 0x0 | 0x0 |
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| O15 | tsu(D-LBCLK) | Setup time, D[i:0] valid before active LBCLK (DQS) edge(1) | 1.8V, External Board Loopback | 0.52 | ns | |
| 3.3V, External Board Loopback | 1.97 | ns | ||||
| O16 | th(LBCLK-D) | Hold time, D[i:0] valid after active LBCLK (DQS) edge(1) | 1.8V, External Board Loopback | 1.24 (2) | ns | |
| 3.3V, External Board Loopback | 1.44 (2) | ns | ||||
| O17 | tsu(D-DQS) | Setup time, DQS edge to D[i:0] transition(1) | 1.8V, DQS | –0.46 | ns | |
| 3.3V, DQS | –0.66 | ns | ||||
| O18 | th(DQS-D) | Hold time, DQS edge to D[i:0] transition(1) | 1.8V, DQS | 3.59 | ns | |
| 3.3V, DQS | 8.89 | ns |
Figure 6-108 OSPI
Timing Requirements – DDR, External Loopback Clock and DQS