The USB receive dynamic FIFO sizing 8-bit register (USBRXFIFOSZ) allows the selected RX endpoint FIFOs to be dynamically sized.
USBRXFIFOSZ is shown in Figure 23-21 and described in Table 23-23.
Figure 23-21 USB Receive Dynamic FIFO Sizing Register (USBRXFIFOSZ)
| LEGEND: R/W = Read/Write; R = Read only; -n =
value after reset |
Table 23-23 USB Receive Dynamic FIFO Sizing Register (USBRXFIFOSZ) Field Descriptions| Bit | Field | Value | Description |
|---|
| 7-5 | Reserved | 0 | Reserved |
| 4 | DPB | | Double Packet Buffering Support |
| 0 | Single packet buffering is supported. |
| 1 | Double packet buffering is enabled. |
| 3-0 | SZ | | Maximum packet size to be allowed. If DPB = 0, the FIFO also is this size; if DPB = 1, the FIFO is twice this size. Packet size in bytes: |
| 0h | 8 |
| 1h | 16 |
| 2h | 32 |
| 3h | 64 |
| 4h | 128 |
| 5h | 256 |
| 6h | 512 |
| 7h | 1024 |
| 8h | 2048 |
| 9-Fh | Reserved |