SPRUHM8K December 2013 – May 2024 F28377D-SEP , TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
32-Bit Floating-Point Addition with Parallel Move
| MRd | CLA floating-point destination register for the MADDF32 (MR0 to MR3) |
| MRe | CLA floating-point source register for the MADDF32 (MR0 to MR3) |
| MRf | CLA floating-point source register for the MADDF32 (MR0 to MR3) |
| mem32 | 32-bit memory location accessed using one of the available addressing modes. This is the destination of the MMOV32. |
| MRa | CLA floating-point source register for the MMOV32 (MR0 to MR3) |
LSW: mmmm mmmm mmmm mmmm
MSW: 0101 ffee ddaa addrPerform an MADDF32 and a MMOV32 in parallel. Add MRf to the contents of MRe and store the result in MRd. In parallel move the contents of MRa to the 32-bit location mem32.
MRd = MRe + MRf;
[mem32] = MRa;This instruction modifies the following flags in the MSTF register:
| Flag | TF | ZF | NF | LUF | LVF |
|---|---|---|---|---|---|
| Modified | No | No | No | Yes | Yes |
The MSTF register flags are modified as follows:
Both MADDF32 and MMOV32 complete in a single cycle.
; Given A, B, and C are 32-bit floating-point numbers
; Calculate Y2 = (A * B)
; Y3 = (A * B) + C
;
_Cla1Task2:
MMOV32 MR0, @_A ; Load MR0 with A
MMOV32 MR1, @_B ; Load MR1 with B
MMPYF32 MR1, MR1, MR0 ; Multiply A*B
|| MMOV32 MR0, @_C ; and in parallel load MR0 with C
MADDF32 MR1, MR1, MR0 ; Add (A*B) to C
|| MMOV32 @_Y2, MR1 ; and in parallel store A*B
MMOV32 @_Y3, MR1 ; Store the A*B + C
MSTOP ; end of task