SPRUHM8K December 2013 – May 2024 F28377D-SEP , TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
Table 21-67 shows which register bits can set the Transmit Clock Mode.
| Register | Bit | Name | Function | Type | Reset Value | |
|---|---|---|---|---|---|---|
| PCR | 9 | CLKXM | Transmit clock mode | R/W | 0 | |
| CLKXM = 0 | The transmitter gets the clock signal from an external source via the MCLKX pin. | |||||
| CLKXM = 1 | The MCLKX pin is an output pin driven by the sample rate generator of the McBSP. | |||||