The USB device RESUME raw interrupt status register (USBDRRIS) is the raw interrupt status register. On a read, this register gives the current raw status value of the corresponding interrupt prior to masking. A write has no effect.
USBDRRIS is shown in Figure 23-62 and described in Table 23-66.
Figure 23-62 USB Device RESUME Raw Interrupt Status Register (USBDRRIS)
| LEGEND: R = Read only; -n = value after
reset |
Table 23-66 USB Device RESUME Raw
Interrupt Status Register (USBDRRIS) Field Descriptions| Bit | Field | Value | Description |
|---|
| 31-1 | Reserved | 0 | Reserved. Reset is 0x0000.000. |
| 0 | PF | | RESUME Interrupt Status This bit is cleared by writing a 1 to the RESUME bit in the USBDRISC register. |
| 0 | A RESUME status has been detected. |
| 1 | An interrupt has not occurred. |