SPRUHM8K December 2013 – May 2024 F28377D-SEP , TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
The RWDLEN1 and RWDLEN2 bit fields (see Table 21-26) determine how many bits are in each serial word in phase 1 and in phase 2, respectively, of the receive data frame.
| Register | Bit | Name | Function | Type | Reset Value | |
|---|---|---|---|---|---|---|
| RCR1 | 7-5 | RWDLEN1 | Receive word length 1 | R/W | 000 | |
| Specifies the length of every serial word in phase 1 of the receive frame. | ||||||
| RWDLEN1 = 000 | 8 bits | |||||
| RWDLEN1 = 001 | 12 bits | |||||
| RWDLEN1 = 010 | 16 bits | |||||
| RWDLEN1 = 011 | 20 bits | |||||
| RWDLEN1 = 100 | 24 bits | |||||
| RWDLEN1 = 101 | 32 bits | |||||
| RWDLEN1 = 11X | Reserved | |||||
| RCR2 | 7-5 | RWDLEN2 | Receive word length 2 | R/W | 000 | |
| If a dual-phase frame is selected, RWDLEN2 specifies the length of every serial word in phase 2 of the frame. | ||||||
| RWDLEN2 = 000 | 8 bits | |||||
| RWDLEN2 = 001 | 12 bits | |||||
| RWDLEN2 = 010 | 16 bits | |||||
| RWDLEN2 = 011 | 20 bits | |||||
| RWDLEN2 = 100 | 24 bits | |||||
| RWDLEN2 = 101 | 32 bits | |||||
| RWDLEN2 = 11X | Reserved | |||||