SPRUHM8K December 2013 – May 2024 F28377D-SEP , TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
The USB maximum receive data endpoint n 16-bit registers (USBRXMAXP[n]) define the maximum amount of data that can be transferred through the selected receive endpoint in a single operation.
Bits 10:0 define (in bytes) the maximum payload transmitted in a single transaction. The value set can be up to 1024 bytes but is subject to the constraints placed by the USB Specification on packet sizes for bulk and interrupt transfers in full-speed operation.
The total amount of data represented by the value written to this register must not exceed the FIFO size for the transmit endpoint, and must not exceed half the FIFO size if double-buffering is required.
Note: USBRXMAXP[n] must be set to an even number of bytes for proper interrupt generation in DMA Basic Mode.
| Mode(s): | Host | Device |
The USBRXMAXP[n] registers are shown in Figure 23-45 and described in Table 23-47.
| 15 | 11 | 10 | 0 |
| Reserved | MAXLOAD | ||||||||||||||
| R-0 | R/W-000 | ||||||||||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Value | Description |
|---|---|---|---|
| 15-11 | Reserved | 0 | Reserved |
| 10-0 | MAXLOAD | Maximum Payload specifies the maximum payload in bytes per transaction. |