SPRUHM8K December 2013 – May 2024 F28377D-SEP , TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
The XPHASE bit (see Table 21-54) determines whether the transmit data frame has one or two phases.
| Register | Bit | Name | Function | Type | Reset Value | |
|---|---|---|---|---|---|---|
| XCR2 | 15 | XPHASE | Transmit phase number | R/W | 0 | |
| Specifies whether the transmit frame has 1 or 2 phases. | ||||||
| XPHASE = 0 | Single-phase frame | |||||
| XPHASE = 1 | Dual-phase frame | |||||