SPRZ569B November   2024  – September 2025 F29H850TU , F29H859TU-Q1

 

  1.   1
  2.   F29H85x, F29P58x, and F29P32x MCUs Silicon Errata Silicon Revisions A, 0
  3. 1Usage Notes and Advisories Matrices
    1. 1.1 Usage Notes Matrix
    2. 1.2 Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Silicon Revision B Usage Notes and Advisories
    1. 3.1 Silicon Revision B Usage Notes
    2. 3.2 Silicon Revision B Advisories
      1.      Advisory
      2. 3.2.1  Advisory
      3.      Advisory
      4. 3.2.2  Advisory
      5. 3.2.3  Advisory
      6. 3.2.4  Advisory
      7. 3.2.5  Advisory
      8. 3.2.6  Advisory
      9. 3.2.7  Advisory
      10.      Advisory
      11. 3.2.8  Advisory
      12.      Advisory
      13.      Advisory
      14.      Advisory
      15. 3.2.9  Advisory
      16. 3.2.10 Advisory
  6. 4Silicon Revision A Usage Notes and Advisories
    1. 4.1 Silicon Revision A Usage Notes
      1. 4.1.1 Security: New TI Keys Programmed on Silicon Revision B Devices
    2. 4.2 Silicon Revision A Advisories
      1. 4.2.1 Advisory
      2. 4.2.2 Advisory
      3. 4.2.3 Advisory
      4. 4.2.4 Advisory
      5. 4.2.5 Advisory
  7. 5Silicon Revision 0 Usage Notes and Advisories
    1. 5.1 Silicon Revision 0 Usage Notes
    2. 5.2 Silicon Revision 0 Advisories
      1. 5.2.1 Advisory
      2. 5.2.2 Advisory
  8. 6Documentation Support
  9. 7Trademarks
  10. 8Revision History

Advisory

VSSOSC: Coupling From Adjacent Pins X1 or X2 may Prevent Proper Boot

Revisions Affected

0

Details

For silicon revision 0 devices, VSSOSC noise can induce INTOSC2 glitches, which can put the device into a fault state when INTOSC2 is a clock source for the device. INTOSC2 is used as a primary clock to the device during boot, flash programming, and any other time as configured by the application.

Fast edge rates on the adjacent X1 or X2 pins can induce noise on the VSSOSC pin and must be avoided for silicon revision 0 devices. Devices after silicon revision 0 do not have this sensitivity.

Workaround

On silicon revision 0 devices, do not use fast edges on the X1 or X2 pins. For example, do not use a single-ended crystal to drive X1.

Table 5-1 Clock Source Options
APPLICATION CLOCK SOURCE SILICON REVISION 0 SILICON REVISION A SILICON REVISION B
X1–X2 crystal Preferred Acceptable Acceptable
X1 single-ended input from external oscillator Avoid Acceptable Acceptable
INTOSC2 Acceptable if the wider INTOSC frequency accuracy is acceptable