SPRZ569B November 2024 – September 2025 F29H850TU , F29H859TU-Q1 , F29P329SM-Q1
HRPWM: HRPWM High-Resolution Period Shadow to Active Loading Occurs Every ZERO Event, Even if Shadow to Active Load for Period is Set to Only Load on SYNC
0, A, B
When high-resolution period is enabled (HRPCTL[HRPE] = 1), and shadow-to-active loading is configured to load on sync event (TBCTL2[PRDLDSYNC] = 0x1 or 0x2), the load occurs every ZERO event instead of on the sync event.
When using high-resolution period, the sync event is ignored, and shadow-to-active loading occurs every ZERO event.
If high-resolution period is disabled, the sync event is not ignored, and shadow-to-active loading occurs on a sync event.