SPRZ569B November   2024  – September 2025 F29H850TU , F29H859TU-Q1

 

  1.   1
  2.   F29H85x, F29P58x, and F29P32x MCUs Silicon Errata Silicon Revisions A, 0
  3. 1Usage Notes and Advisories Matrices
    1. 1.1 Usage Notes Matrix
    2. 1.2 Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Silicon Revision B Usage Notes and Advisories
    1. 3.1 Silicon Revision B Usage Notes
    2. 3.2 Silicon Revision B Advisories
      1.      Advisory
      2. 3.2.1  Advisory
      3.      Advisory
      4. 3.2.2  Advisory
      5. 3.2.3  Advisory
      6. 3.2.4  Advisory
      7. 3.2.5  Advisory
      8. 3.2.6  Advisory
      9. 3.2.7  Advisory
      10.      Advisory
      11. 3.2.8  Advisory
      12.      Advisory
      13.      Advisory
      14.      Advisory
      15. 3.2.9  Advisory
      16. 3.2.10 Advisory
  6. 4Silicon Revision A Usage Notes and Advisories
    1. 4.1 Silicon Revision A Usage Notes
      1. 4.1.1 Security: New TI Keys Programmed on Silicon Revision B Devices
    2. 4.2 Silicon Revision A Advisories
      1. 4.2.1 Advisory
      2. 4.2.2 Advisory
      3. 4.2.3 Advisory
      4. 4.2.4 Advisory
      5. 4.2.5 Advisory
  7. 5Silicon Revision 0 Usage Notes and Advisories
    1. 5.1 Silicon Revision 0 Usage Notes
    2. 5.2 Silicon Revision 0 Advisories
      1. 5.2.1 Advisory
      2. 5.2.2 Advisory
  8. 6Documentation Support
  9. 7Trademarks
  10. 8Revision History

Advisory

ePWM: ePWM One-Shot/CBC Trip Event DCxEVTy.force Does Not Set the Trip Condition

Revisions Affected

0, A, B

Details

The DCxEVTy.force signal can be used as input for one-shot trip events and cycle-by-cycle trip events. Setting DCxCTL[EVT1/2FRCSYNCSEL] = 1 (passes the DCxEVT signal through the async path) does not properly set the one-shot or cycle-by-cycle trip event condition, and the trip event is missed.

Workaround

For devices with DCxCTL.EVT1/2FRCSYNCSEL and DCxCTL.EVT1/2LATSEL, there are two options. Otherwise, Sync Path is the only option available for use in one-shot or cycle-by-cycle trip events.

Async Path (passes the DCxEVT signal through the async path)

The following configurations must be made to latch the one-shot or cycle-by-cycle trip condition through the async path:

  1. DCxCTL.EVT1/2FRCSYNCSEL = 1
  2. DCxCTL.EVT1/2LATSEL = 1

Sync Path (passes the DCxEVT signal through the sync path)

  1. DCxCTL.EVT1/2FRCSYNCSEL = 0