SPRZ569B November 2024 – September 2025 F29H850TU , F29H859TU-Q1
System: Device Reset Remains Asserted When VDD Voltage Ramps Before VDDIO
0, A, B
The device XRSn reset signal can remain in a low (reset asserted) state when the VDD supply voltage is ramped up before or simultaneously with the VDDIO supply. As a result, the device fails to boot.
Ensure the VDDIO supply is fully ramped up at least 1ms before ramping up the VDD supply voltage.