SPRZ569B November   2024  – September 2025 F29H850TU , F29H859TU-Q1

 

  1.   1
  2.   F29H85x, F29P58x, and F29P32x MCUs Silicon Errata Silicon Revisions A, 0
  3. 1Usage Notes and Advisories Matrices
    1. 1.1 Usage Notes Matrix
    2. 1.2 Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Silicon Revision B Usage Notes and Advisories
    1. 3.1 Silicon Revision B Usage Notes
    2. 3.2 Silicon Revision B Advisories
      1.      Advisory
      2. 3.2.1  Advisory
      3.      Advisory
      4. 3.2.2  Advisory
      5. 3.2.3  Advisory
      6. 3.2.4  Advisory
      7. 3.2.5  Advisory
      8. 3.2.6  Advisory
      9. 3.2.7  Advisory
      10.      Advisory
      11. 3.2.8  Advisory
      12.      Advisory
      13.      Advisory
      14.      Advisory
      15. 3.2.9  Advisory
      16. 3.2.10 Advisory
  6. 4Silicon Revision A Usage Notes and Advisories
    1. 4.1 Silicon Revision A Usage Notes
      1. 4.1.1 Security: New TI Keys Programmed on Silicon Revision B Devices
    2. 4.2 Silicon Revision A Advisories
      1. 4.2.1 Advisory
      2. 4.2.2 Advisory
      3. 4.2.3 Advisory
      4. 4.2.4 Advisory
      5. 4.2.5 Advisory
  7. 5Silicon Revision 0 Usage Notes and Advisories
    1. 5.1 Silicon Revision 0 Usage Notes
    2. 5.2 Silicon Revision 0 Advisories
      1. 5.2.1 Advisory
      2. 5.2.2 Advisory
  8. 6Documentation Support
  9. 7Trademarks
  10. 8Revision History

Advisory

C29 CPU Subsystem: DTHE Interrupts and DMA Events Not Triggered in C29 CPU Subsystem for HS-FS Devices

Revisions Affected

0, A

Details

In the High-Security, Field-Securable (HS-FS) device life-cycle state, cryptographic engines can be automatically assigned to the C29 CPU subsystem using a boot certificate extension option. When this option is configured in the certificate, the engines are mapped to the C29 CPU, but the corresponding interrupt signals and DMA events are not routed to the C29 CPU, and thus do not trigger when running a C29 application.

Workaround

To detect events generated by the cryptographic accelerator engines, poll the respective interrupt or DMA status register.