SPRZ569B November   2024  – September 2025 F29H850TU , F29H859TU-Q1

 

  1.   1
  2.   F29H85x, F29P58x, and F29P32x MCUs Silicon Errata Silicon Revisions A, 0
  3. 1Usage Notes and Advisories Matrices
    1. 1.1 Usage Notes Matrix
    2. 1.2 Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Silicon Revision B Usage Notes and Advisories
    1. 3.1 Silicon Revision B Usage Notes
    2. 3.2 Silicon Revision B Advisories
      1.      Advisory
      2. 3.2.1  Advisory
      3.      Advisory
      4. 3.2.2  Advisory
      5. 3.2.3  Advisory
      6. 3.2.4  Advisory
      7. 3.2.5  Advisory
      8. 3.2.6  Advisory
      9. 3.2.7  Advisory
      10.      Advisory
      11. 3.2.8  Advisory
      12.      Advisory
      13.      Advisory
      14.      Advisory
      15. 3.2.9  Advisory
      16. 3.2.10 Advisory
  6. 4Silicon Revision A Usage Notes and Advisories
    1. 4.1 Silicon Revision A Usage Notes
      1. 4.1.1 Security: New TI Keys Programmed on Silicon Revision B Devices
    2. 4.2 Silicon Revision A Advisories
      1. 4.2.1 Advisory
      2. 4.2.2 Advisory
      3. 4.2.3 Advisory
      4. 4.2.4 Advisory
      5. 4.2.5 Advisory
  7. 5Silicon Revision 0 Usage Notes and Advisories
    1. 5.1 Silicon Revision 0 Usage Notes
    2. 5.2 Silicon Revision 0 Advisories
      1. 5.2.1 Advisory
      2. 5.2.2 Advisory
  8. 6Documentation Support
  9. 7Trademarks
  10. 8Revision History

Advisory

ePWM: ESM Source for Trip Zone is not Supported

Revisions Affected

0, A, B

Details

An ESM_GEN_EVENT coming from the ESM may not properly trip the ePWM, and should not be used.

The following path should not be used to trip PWM:

ESM Subsystem (SYS ESM) → ESM_GEN_EVENT → PWM XBAR → ePWM Digital Compare → ePWM Trip Zone

Workaround

Use the error source to generate an NMI interrupt from the respective ESM CPU instance. Within the NMI interrupt, issue a software write using the Driverlib function below to force a trip on the PWM output.

EPWM_forceTripZoneEvent()