STDA066 November 2026 DRA821U , DRA821U-Q1 , TDA4AEN-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VM-Q1 , TDA4VP-Q1
In bank interrupt mode, all 16 GPIO pins within a bank share a single interrupt output signal from the GPIO module. When any enabled pin in the bank transitions on the configured edge, the shared bank interrupt line is asserted.
Interrupt flow (bank mode):
GPIO Pin (any enabled pin in Bank N)
→ BINTEN register bit N must = 1 (bank enable gate)
→ GPIO module output: gpio_bank[N] (one signal per bank)
→ GPIO_INTRTR input (bank input range)
→ GPIO_INTRTR output (routed to target CPU VIM)
→ CPU interrupt handler
→ software reads GPIO_INTSTAT to determine which pin or pins fired
→ clears interrupt status
Limitation of bank interrupt mode: Because all 16 pins in a bank share a single interrupt line, routing pin 42 to Core A and pin 46 to Core B is not possible when both pins reside in the same bank (Bank 2 for pins 32–47). Furthermore, interrupts can be lost when multiple pins are enabled in the same bank.