STDA066 November   2026 DRA821U , DRA821U-Q1 , TDA4AEN-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VM-Q1 , TDA4VP-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 GPIO in Automotive Applications
    2. 1.2 The J7 GPIO Virtualization Solution
  5. 2GPIO Hardware Architecture
    1. 2.1 GPIO Module Structure
    2. 2.2 GPIO Instances Across J7 Devices
  6. 3GPIO Interrupt Modes
    1. 3.1 Bank Interrupt Mode
    2. 3.2 Line (Per-Pin) Interrupt Mode
    3. 3.3 The BINTEN Register — A Critical Hardware Constraint
    4. 3.4 Interrupt Mode Comparison
  7. 4GPIO Virtualization Architecture
    1. 4.1 The Virtual GPIO Concept
    2. 4.2 The PADCONFIG VGPIO_SEL Field
  8. 5Interrupt Routing Architecture
    1. 5.1 The GPIO Interrupt Router
  9. 6Multi-Core GPIO Virtualization — Validated Scenario
    1. 6.1 Test Configuration
    2. 6.2 Observed Results
  10. 7Conclusion
  11. 8References

The J7 GPIO Virtualization Solution

TI's J7 family resolves this constraint through a GPIO virtualization architecture that instantiates multiple independent GPIO module instances within the same power domain, all sharing access to the same physical I/O pins. A per-pin selector in the pad configuration (PADCONFIG) register determines which GPIO module instance has interrupt routing authority for each pin at any given time. Combined with a flexible interrupt router, this design allows:

  • Different CPU cores to independently control GPIO interrupt routing
  • Multiple software domains to operate on GPIO without mutual interference
  • Freedom-from-interference (FFI) helps support functional safety goals at the hardware level

This white paper explains the interrupt delivery architecture and the virtualization mechanism and provides implementation guidance for the J7 device family.