STDA066 November 2026 DRA821U , DRA821U-Q1 , TDA4AEN-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VM-Q1 , TDA4VP-Q1
All GPIO module instances within the same power domain — for example WKUP_GPIO0 and WKUP_GPIO1 in the WKUP domain — are mapped to the same physical I/O pins. The silicon does not dedicate different pins to different instances. Instead, a per-pin selector in the PADCONFIG register determines which interrupt path of an instance is active for each individual pin.
This is the GPIO virtualization mechanism and enables: