The GPIO subsystem on TI's J7 family of
automotive processors provides significantly more capability than a traditional
single-instance GPIO peripheral. Key architectural capabilities include:
-
Multiple virtual GPIO instances per power domain, all sharing the same physical I/O
pins, enabling per-domain and per-core GPIO ownership with hardware-enforced
isolation
-
Two interrupt modes — bank interrupt for low-overhead shared-bank routing, and line
(per-pin) interrupt for fully independent per-pin routing to different CPU cores
-
PADCONFIG VGPIO_SEL mechanism that allows the hardware interrupt mux to direct the
physical interrupt of each pin to the GPIO instance associated with the owning software
domain
-
A flexible GPIO interrupt router (WKUP_GPIOMUX_INTRTR with 32 outputs,
AIN_GPIOMUX_INTRTR with 64 outputs) that provides programmable routing from any GPIO input
to any CPU output using the TISCI resource manager
-
Validated multi-core coexistence on J784S4 hardware, with two different GPIO
instances operating independently on two separate cores within a single multicore
appimage
These capabilities enable automotive
software architects to assign GPIO resources cleanly across safety, security, and
application domains without off-chip multiplexing or cross-domain software coordination,
directly supporting Freedom from Interference (FFI) requirements in ISO 26262 compliant
system designs.