STDA066 November 2026 DRA821U , DRA821U-Q1 , TDA4AEN-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VM-Q1 , TDA4VP-Q1
General-purpose input/output (GPIO) is a fundamental peripheral present in every embedded system. On TI's J7 family processors — TDA4VH (J784S4), TDA4VM (J721E), TDA4VL (J721S2), DRA821U (J7200) and TDA4AEN (J722S) — GPIO goes beyond the traditional single-instance model. These devices are implemented with a GPIO virtualization architecture that allows multiple software domains and CPU cores to independently own and interact with GPIO resources mapped to the same physical pins, without and interference. This white paper describes the hardware architecture of the GPIO subsystem on J7 devices, explains the interrupt delivery modes (bank and line), details the virtualization mechanism, and demonstrates validated multi-core GPIO coexistence. Software engineers designing safety-critical or multi-domain automotive systems can also see architectural guidance and implementation patterns that directly address GPIO resource sharing challenges.