STDA066 November 2026 DRA821U , DRA821U-Q1 , TDA4AEN-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VM-Q1 , TDA4VP-Q1
To validate the GPIO virtualization architecture, a multi-core application was built and executed on J784S4 hardware using a three-core SBL appimage:
| Core | App | GPIO Instance | Pin | Physical Pin | Interrupt Mode |
|---|---|---|---|---|---|
| MCU1_0 |
Device Manager (Manages resources and Power, In this case resources like interrupt router mapping) |
— (TISCI proxy) |
— | — | — |
| MCU1_1 | LED Blink example | WKUP_GPIO0 | Pin 6 | WKUP_GPIO0_6 | Bank |
| MCU2_0 | LED Blink example | WKUP_GPIO1 | Pin 3 | WKUP_GPIO1_3 | Bank |
Both GPIO pins (Pin 3 and Pin 6) are physical pins in the WKUP GPIO pad group. WKUP_GPIO0 and WKUP_GPIO1 share access to these same physical pads. The VGPIO_SEL setting in each PADCONFIG register of the pin determines which interrupt for each module instance fires when that pin transitions.