STDA066 November 2026 DRA821U , DRA821U-Q1 , TDA4AEN-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VM-Q1 , TDA4VP-Q1
In line interrupt mode, each GPIO pin has a dedicated interrupt path from the GPIO module to the interrupt router. A specific pin fires only its own interrupt — no sharing with neighboring pins in the same bank.
Interrupt flow (line mode):
GPIO Pin N
→ BINTEN register must still be enabled (hardware gate — see Section 3.3)
→ GPIO module output: gpio[N] (per-pin line interrupt)
→ GPIO_INTRTR input at index N (line input range)
→ GPIO_INTRTR output (independently routed to any target CPU)
→ CPU interrupt handler (fires only for pin N)
For more information about the line interrupts and how to enable this mode, see [FAQ] TDA4VH-Q1: How to enable GPIO Line Interrupts on TDA4VH/VM/VL.