SWRS318A November 2024 – June 2025 AWR2944P
PRODUCTION DATA
The MibSPI/SPI is a high-speed synchronous serial input/output port that allows a serial bit stream of programmed length (2 to 16 bits) to be shifted into and out of the device at a programmed bit-transfer rate. The device includes two, Multi-Buffered Serial Peripheral Interface (MIBSPI) in the Main subsystem (MSS). These are intended for external MCU, PMIC, EEPROM and Watchdog communication.
Standard and MibSPI modules have the following features: