SWRS318A November 2024 – June 2025 AWR2944P
PRODUCTION DATA
| PARAMETER | DESCRIPTION | SPEED | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| tc(RXC) | Cycle time, rgmiin_rxc | 10Mbps | 360 | 440 | ns |
| 100Mbps | 36 | 44 | ns | ||
1000Mbps | 7.6 | 8.4 | ns | ||
| tw(RXCH) | Pulse duration, rgmiin_rxc high | 10Mbps | 160 | 240 | ns |
| 100Mbps | 16 | 24 | ns | ||
1000Mbps | 3.6 | 4.4 | ns | ||
| tw(RXCL) | Pulse duration, rgmiin_rxc low | 10Mbps | 160 | 240 | ns |
| 100Mbps | 16 | 24 | ns | ||
1000Mbps | 3.6 | 4.4 | ns | ||
| tt(RXC) | Transition time, rgmiin_rxc | 10Mbps | 1.4 | ns | |
| 100Mbps | 1.4 | ns | |||
1000Mbps | 0.75 | ns |