| SPECIFICATION NUMBER | PARAMETER | MIN | TYP | MAX | UNIT |
|---|
| Q12 | tsu(D-SCLK) | Setup time, D[3:0] valid before falling SCLK
edge (Q12) | 5 | | | ns |
| Q13 | th(SCLK-D) | Hold time, D[3:0] valid after falling SCLK edge
(Q13) | 1 | | | ns |
(1) Clock Mode 0 (clock polarity = 0 ; clock phase = 0) is the mode of operation.
(2) The Device captures data on the falling clock edge in Clock Mode 0, as opposed to the traditional rising clock edge. Although nonstandard, The falling-edge-based setup and hold time timings have been designed to be compatible with standard SPI devices that launch data on the falling edge in Clock Mode 0.