SWRS318A November 2024 – June 2025 AWR2944P
PRODUCTION DATA
| FUNCTION | AWR2944P | AWR2E44P | AWR2944-ECO | AWR2E44-ECO | AWR2944LC | AWR2E44LC | AWR2944 | ||
|---|---|---|---|---|---|---|---|---|---|
| Launch on Package (LOP) Antenna | — | Yes | — | Yes | — | Yes | Yes | — | |
| Number of receivers | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | |
| Number of transmitters | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | |
| On-chip memory | 4.5MB | 4.5MB | 4MB | 4MB | 3MB | 3MB | 2MB | 4MB | |
| Max I/F (Intermediate Frequency) (MHz) | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 15 | |
| Max real/complex 2x sampling rate (Msps) | 45(1) | 45(1) | 45(1) | 45(1) | 45(1) | 45(1) | 45(1) | 37.5 (1) | |
| Safety and Security(2) | |||||||||
| Device Security(3) | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
| AEC-Q100 Qualified | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
| Processor | |||||||||
| MCU (RxF) | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
| DSP (C6xx) | Yes(4) | Yes(4) | Yes(4) | Yes(4) | — | — | — | Yes(4) | |
| Hardware accelerator(6) | HWA2.1(5) | HWA2.1(5) | HWA2.1(5) | HWA2.1(5) | HWA2.1(5) | HWA2.1(5) | HWA1.5 | HWA2.1 | |
| DSS_M4 for HWA control | Yes | Yes | Yes | Yes | Yes | Yes | — | — | |
| Hardware Security Module (HSM)(7)(8) | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
| Security Accelerators (7) | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
| Peripherals | |||||||||
| Serial Peripheral Interface (SPI) ports | 2 | 2 | 2 | 2 | 2 | 2 | 1 | 2 | |
| Quad Serial Peripheral Interface (QSPI) | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
| LVDS/Debug | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
| Aurora LVDS | Yes | Yes | Yes | Yes | — | — | — | Yes | |
| Ethernet Interface | Yes | Yes | Yes | Yes | — | — | Yes | Yes | |
| Reference Clock for Ethernet | Yes | Yes | Yes | Yes | — | — | Yes | — | |
| Inter-Integrated Circuit (I2C) interface | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| CAN FD | 2 | 2 | 2 | 2 | 2 | 2 | — | 2 | |
| Trace | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
| ePWM | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
| DMM Interface | Yes | Yes | Yes | Yes | Yes | Yes | — | Yes | |
| GPADC | Yes(9) | Yes(9) | Yes(9) | Yes(9) | Yes(9) | Yes(9) | Yes(9) | Yes(9) | |
| CSI2 TX | — | — | — | — | — | — | Yes | — | |
| CSI2 RX | Yes | Yes | Yes | Yes | — | — | — | Yes | |
| JTAG | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
| Per chirp configurable Tx phase shifter | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
| Product status(10) | PRODUCT PREVIEW (PP), ADVANCE INFORMATION (AI), or PRODUCTION DATA (PD) | PD | PD | PD | PD | PD | PD | PD | PD |