The device supports a set of LVDS interfaces in two different modes.
- Legacy LVDS mode
- STM-TWP Aurora interface
The LVDS IO are shared between the above two measurement interface options.
Following features are supported :
- 2-data lane LVDS interface (two additional lanes for Data Clock and Frame Clock)
- 4-Lane STM-TWP-Aurora-LVDS interface mode. It has the following features:
- Configurable lane of operation.
- Transmit data compliant to Aurora 8B/10B Serial Simplex Operation
- Transmit data compliant to Aurora 64B/66B Serial Simplex Operation
Note: AWR2944LC and AWR2E44LC do not support Aurora LVDS interface.
Please see the device TRM for information regarding programming options for both LVDS interfaces.