Key device features driving the following applications are:
- Integration of Radar Front End and Programmable MCU
- Launch on Package (LOP) Antenna Interface for AWR2E44P/LC/ECO
- Flexible boot modes: Autonomous application boot using a serial flash or external boot over SPI
- Hardware Security Module
- High speed up to 1000Mbps Fast Ethernet
Support