SWRS318A November 2024 – June 2025 AWR2944P
PRODUCTION DATA
The AWR2944P/AWR2E44P is a "Performance" expansion to the AWR2944 portfolio with enhanced RF and compute performance to meet NCAP + Automated Driving requirements. The AWR2944-ECO/AWR2E44-ECO and AWR2944LC/AWR2E44LC are mainstream and feature optimized variants respectively in the family to enable customers with a scalable portfolio between P, ECO and LC devices in the family. The AWR2944P/AWR2E44P/AWR2944-ECO/AWR2E44-ECO/AWR2944LC/AWR2E44LC is also highly integrated millimeter wave radar sensor, and has six variants, the AWR2944P, AWR2E44P, AWR2944-ECO ,AWR2E44-ECO, AWR2944LC, and the AWR2E44LC all of which includes four transmit and four receive channels. TheAWR2E44P/AWR2E44-ECO/AWR2E44LC incorporates Launch on Package (LOP) technology, which enables loss-less transmission of signals from the AWR2E44P/AWR2E44-ECO/AWR2E44LC chip to the antenna via holes in the PCB & launches on the bottom of the chip. The chip and antenna are directly soldered to the PCB enabling low cost PCB material to be used instead of expensive high-frequency material.
AWR2944P/AWR2E44P/AWR2944-ECO/AWR2E44-ECO/AWR2944LC/AWR2E44LC is a single-chip radar device integrating all necessary radar components including RF, analog, and digital processing circuits. The device utilizes frequency modulated continuous wave (FMCW) Radar enabling accurate measurement of distance and relative velocity in the field of view (FoV) operating in the 76-81GHz frequency range. Additionally, the device can communicate to the vehicle’s central ECU via CAN-FD and Ethernet interfaces.