SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
Table 17-1 lists the key provisioning features of the device.
| Key Features | Description |
|---|---|
| Access-Point Provisioning | The SimpleLink Wi-Fi device creates a wireless network of its own with a predefined network name, letting the user to connect it with an external device (such as smartphone, tablet, or PC) and add a profile through the internal HTTP web server. |
| SmartConfig Provisioning | TI proprietary provisioning method that uses a smartphone or a tablet to broadcast network credentials to an unprovisioned device. The user can add a profile using any SmartConfig-capable smartphone or tablet app. |