TIDUF68A February   2024  – March 2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 LMG2100
      2. 2.3.2 INA241A
      3. 2.3.3 AMC0106M05
      4. 2.3.4 LMR38010
  9. 3System Design Theory
    1. 3.1 Three-Phase GaN Inverter Power Stage
      1. 3.1.1 LMG2100 GaN Half-Bridge Power Stage
    2. 3.2 Inline Shunt Precision Phase-Current Sensing
      1. 3.2.1 INA241A Ultra-Precise Current Sense Amplifier with Enhanced PWM Rejection
      2. 3.2.2 AMC0106M05 Precision, ±50mV Input, Functionally Isolated, Delta-Sigma Modulator
    3. 3.3 Phase Voltage and DC Input Voltage Sensing
    4. 3.4 Power-Stage PCB Temperature Monitor
    5. 3.5 Power Management
      1. 3.5.1 48V to 5V DC/DC Converter
      2. 3.5.2 5V to 3.3V Rail
    6. 3.6 Interface to Host MCU
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
      1. 4.1.1 TIDA-010936 PCB Overview
      2. 4.1.2 TIDA-010936 Jumper Settings
      3. 4.1.3 Interface to C2000™ MCU LaunchPad™ Development Kit
    2. 4.2 Software Requirements
    3. 4.3 Test Setup
    4. 4.4 Test Results
      1. 4.4.1 Power Management and System Power Up and Power Down
      2. 4.4.2 GaN Inverter Half-Bridge Module Switch Node Voltage
        1. 4.4.2.1 Switch Node Voltage Transient Response at 48V DC Bus
          1. 4.4.2.1.1 Output Current at ±1A
          2. 4.4.2.1.2 Output Current at ±10A
        2. 4.4.2.2 Impact of PWM Frequency to DC-Bus Voltage Ripple
        3. 4.4.2.3 Efficiency Measurements
        4. 4.4.2.4 Thermal Analysis
        5. 4.4.2.5 No Load Loss Test (COSS Losses)
      3. 4.4.3 Phase-Current Sensing
  11. 5Design and Documentation Support
    1. 5.1 Design Files [Required Topic]
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout Recommendations
        1. 5.1.3.1 Layout Prints
      4. 5.1.4 Altium Project
      5. 5.1.5 Gerber Files
      6. 5.1.6 Assembly Drawings
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author
  13. 7Recognition
  14. 8Revision History

Design Considerations

The design goal is to implement a three-phase GaN-inverter reference design, which operates from a single DC input voltage from 12V to 60V DC, nominal 48V. A wide input voltage range DC/DC converter (LMR38010) generates the 5V rail to supply the GaN-FET power modules and the 3.3V band-gap reference, a 3.3V power module supplies the current-sense amplifiers, input buffer, and optional C2000™ MCU LaunchPad™ development kit.

Each of the three inverter half-bridges employ an integrated 80V, 10A GaN half-bridge module (LMG2100R044) to demonstrate small form factor and high efficiency.

For technology comparison, the design also offers two different cases for precision phase-current sensing using 1mΩ phase-current shunts. Two phases employ the differential current sense amplifier (INA241A) with a gain of 50V / V and a full-scale current range of ±33A. The analog output voltage scales from 0V to 3.3V and 1.65V equals 0A measured current. The third phase employs a functional isolated modulator (AMC0106M05) with a ±50A linear measurement range and a digital interface to the MCU. A thermistor (TP61) monitors the PCB temperature close to the GaN power module.

A high-side DC-link current-sense comparator allows hardware-based short-circuit protection, DC-link, and phase voltages are also measured and allows validation of advanced sensorless designs like InstaSPIN-FOC™.

The design offers a TI BoosterPack-compatible 3.3V I/O interface to connect to a C2000™ MCU LaunchPad™ development kit or Sitara™ microcontrollers for quick and easy performance evaluation of TI's GaN technology.