TIDUF68A February 2024 – March 2025
The nominal 48V DC input voltage is buffered with six 10F ceramic capacitors to get a total of 60μF DC-bus capacitance. A 1mΩ, 3W shunt resistor is added in series to provide an option to monitor the DC-bus current for overcurrent protection using a high-common mode input voltage comparator INA310A. The PCB employs two separated ground planes: the power ground (PGND) and the logic or analog ground (GND). Both ground planes are connected in a star configuration through a net tie and two optional 0Ω resistors to minimize the crosstalk of high switching frequency currents in the power ground plane into the logic plane.