TIDUF68A February   2024  – March 2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 LMG2100
      2. 2.3.2 INA241A
      3. 2.3.3 AMC0106M05
      4. 2.3.4 LMR38010
  9. 3System Design Theory
    1. 3.1 Three-Phase GaN Inverter Power Stage
      1. 3.1.1 LMG2100 GaN Half-Bridge Power Stage
    2. 3.2 Inline Shunt Precision Phase-Current Sensing
      1. 3.2.1 INA241A Ultra-Precise Current Sense Amplifier with Enhanced PWM Rejection
      2. 3.2.2 AMC0106M05 Precision, ±50mV Input, Functionally Isolated, Delta-Sigma Modulator
    3. 3.3 Phase Voltage and DC Input Voltage Sensing
    4. 3.4 Power-Stage PCB Temperature Monitor
    5. 3.5 Power Management
      1. 3.5.1 48V to 5V DC/DC Converter
      2. 3.5.2 5V to 3.3V Rail
    6. 3.6 Interface to Host MCU
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
      1. 4.1.1 TIDA-010936 PCB Overview
      2. 4.1.2 TIDA-010936 Jumper Settings
      3. 4.1.3 Interface to C2000™ MCU LaunchPad™ Development Kit
    2. 4.2 Software Requirements
    3. 4.3 Test Setup
    4. 4.4 Test Results
      1. 4.4.1 Power Management and System Power Up and Power Down
      2. 4.4.2 GaN Inverter Half-Bridge Module Switch Node Voltage
        1. 4.4.2.1 Switch Node Voltage Transient Response at 48V DC Bus
          1. 4.4.2.1.1 Output Current at ±1A
          2. 4.4.2.1.2 Output Current at ±10A
        2. 4.4.2.2 Impact of PWM Frequency to DC-Bus Voltage Ripple
        3. 4.4.2.3 Efficiency Measurements
        4. 4.4.2.4 Thermal Analysis
        5. 4.4.2.5 No Load Loss Test (COSS Losses)
      3. 4.4.3 Phase-Current Sensing
  11. 5Design and Documentation Support
    1. 5.1 Design Files [Required Topic]
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout Recommendations
        1. 5.1.3.1 Layout Prints
      4. 5.1.4 Altium Project
      5. 5.1.5 Gerber Files
      6. 5.1.6 Assembly Drawings
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author
  13. 7Recognition
  14. 8Revision History

AMC0106M05

The AMC0106M05 and AMC0106M25 are precision, functionally isolated, second-order delta-sigma modulators designed for shunt-based current sensing. The M05 version supports a linear input range of ±50mV.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The AMC0106M05 modulators are specifically designed for low-voltage applications, are functionally isolated, and come in a small, 2.7mm × 3.5mm leadless package with 1mm creepage and clearance. With the small package size, the AMC0106Mxx isolated modulators enable small PCB layouts that are essential for small form-factor motor drives in robotic applications.

TIDA-010936 AMC0106M05 Functional Block
                    Diagram Figure 2-4 AMC0106M05 Functional Block Diagram
Table 2-3 AMC0106M05 Features and Benefits
FEATURE BENEFIT
Low noise, second-order delta-sigma modulator Enables precise current sensing up to 14 effective number of bits (ENOB)
Offset drift: ±3µV/°C (maximum) Allows precise current sensing over entire temperature range without temperature-dependent calibration
High CMTI: 150V/ns (minimum) Accurate current measurement even during PWM switching and PWM frequencies of 100kHz and above
Digital interface High EMC immunity, transient ground noise between modulator and MCU does not impact the measurement accuracy
Small, 2.7mm × 3.5mm leadless package Reduces PCB space and enables smaller servo drives and robotics