TIDUF68A February   2024  – March 2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 LMG2100
      2. 2.3.2 INA241A
      3. 2.3.3 AMC0106M05
      4. 2.3.4 LMR38010
  9. 3System Design Theory
    1. 3.1 Three-Phase GaN Inverter Power Stage
      1. 3.1.1 LMG2100 GaN Half-Bridge Power Stage
    2. 3.2 Inline Shunt Precision Phase-Current Sensing
      1. 3.2.1 INA241A Ultra-Precise Current Sense Amplifier with Enhanced PWM Rejection
      2. 3.2.2 AMC0106M05 Precision, ±50mV Input, Functionally Isolated, Delta-Sigma Modulator
    3. 3.3 Phase Voltage and DC Input Voltage Sensing
    4. 3.4 Power-Stage PCB Temperature Monitor
    5. 3.5 Power Management
      1. 3.5.1 48V to 5V DC/DC Converter
      2. 3.5.2 5V to 3.3V Rail
    6. 3.6 Interface to Host MCU
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
      1. 4.1.1 TIDA-010936 PCB Overview
      2. 4.1.2 TIDA-010936 Jumper Settings
      3. 4.1.3 Interface to C2000™ MCU LaunchPad™ Development Kit
    2. 4.2 Software Requirements
    3. 4.3 Test Setup
    4. 4.4 Test Results
      1. 4.4.1 Power Management and System Power Up and Power Down
      2. 4.4.2 GaN Inverter Half-Bridge Module Switch Node Voltage
        1. 4.4.2.1 Switch Node Voltage Transient Response at 48V DC Bus
          1. 4.4.2.1.1 Output Current at ±1A
          2. 4.4.2.1.2 Output Current at ±10A
        2. 4.4.2.2 Impact of PWM Frequency to DC-Bus Voltage Ripple
        3. 4.4.2.3 Efficiency Measurements
        4. 4.4.2.4 Thermal Analysis
        5. 4.4.2.5 No Load Loss Test (COSS Losses)
      3. 4.4.3 Phase-Current Sensing
  11. 5Design and Documentation Support
    1. 5.1 Design Files [Required Topic]
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout Recommendations
        1. 5.1.3.1 Layout Prints
      4. 5.1.4 Altium Project
      5. 5.1.5 Gerber Files
      6. 5.1.6 Assembly Drawings
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author
  13. 7Recognition
  14. 8Revision History

TIDA-010936 Jumper Settings

The TIDA-010936 employs the four jumpers detailed in Table 4-1.

Table 4-1 TIDA-010936 Jumper Settings
JUMPERFUNCTIONPOPULATEDNOT POPULATED
J1, J4Test and validation

N/A

Default
J75V supply5.5V to LDO for 5V(1)Onboard power (default), (2)
J83.3V supplyOnboard (default)External 3.3V
R48, R473.3V or 5V for LaunchPadSupply LaunchpadNot populated (default)LaunchPad uses own USB power
If J7 is populated, 5.5V is supplied to LDO (U12), R68 needs to be populated and R65 needs to be removed.
When J7 (default) is not populated, the board has 5V. If using an external 5.5V to LDO (U12), remove R65 and populated the components related to U12.
CAUTION: When R48 or R47 are populated, make sure the C2000 LaunchPad is not powered through USB. To accomplish this setup, remove the jumpers JP1 and J16 on the F28P65X LaunchPad.