Small form factor LMG2100R044 GaN half-bridge power stage enables high power density and easy PCB layout
High efficiency (99.3% peak) at 40kHz PWM enables operation at 25°C ambient up to 16ARMS continuous current without heat sink
LMG2100R044 device enables operation at higher
PWM frequencies to help reduce DC-bus capacitor size and height by replacing
electrolytic with ceramic capacitors
Zero reverse recovery losses reduce switch node oscillations
Low dead time of 16.6ns minimizes phase voltage distortions
Precision phase current sense options using a 1mΩ
shunt with either a INA241A amplifier with high PWM rejection or an AMC0106M05
functional isolated modulator