TIDUFA5 December 2024
The LMZM23601 integrated-inductor power module is specifically designed for space-constrained industrial applications. The device is available in two fixed output voltage options of 5V and 3.3V, and an adjustable (ADJ) output voltage option supporting a 1.2V to 15V range. The LMZM23601 has an input voltage range of 4V to 36V and can deliver up to 1000mA of output current. This power module is extremely easy to use, requiring only 2 external components for a 5V or 3.3V output design. All aspects of the LMZM23601 are optimized for performance-driven and low-EMI industrial applications with space-constrained needs. An open-drain, power-good output provides a true indication of the system status and negates the requirement for an additional supervisory component, saving cost and board space. Seamless transition between PWM and PFM modes along with a no-load supply current of only 28µA provides high efficiency and excellent transient response for the entire load-current range. For easy output current scaling, the LMZM23601 is pin-to-pin compatible with the 500mA output current capable LMZM23600.