TIDUFA5 December 2024
Spectrum analysis can help a designer to evaluate the harmonic of the output power supply and then evaluate the noise performance. Figure 4-19 through Figure 4-37 show the testing results.
Figure 4-19 AVDD 1.2V Output and
Spectrum Under DC Mode
Figure 4-21 AVDD 1.8V and Spectrum
Under DC Mode
Figure 4-23 FPGA-1.8V Output and
Spectrum Under DC Mode
Figure 4-25 FPGA-1.0V Output and
Spectrum Under DC Mode
Figure 4-27 FPGA-2.5V Output and
Spectrum Under DC Mode
Figure 4-29 MHV Output and Spectrum
Under DC Mode
Figure 4-31 PHV Output and
Spectrum Under DC Mode
Figure 4-33 AVEE -5V Output and
Spectrum Under DC Mode
Figure 4-35 AVDD 5V Output and
Spectrum
Figure 4-37 Synchronous Clock—Yellow:
Input, Blue: Output
Figure 4-20 AVDD 1.2V Output and
Spectrum Under AC Mode With Full Load
Figure 4-22 AVDD 1.8V and Spectrum
Under AC Mode With Full Load
Figure 4-24 FPGA-1.8V Output and
Spectrum Under AC Mode and Full Load
Figure 4-26 FPGA-1.0V Output and
Spectrum Under AC Mode and Full Load
Figure 4-28 FPGA-2.5V Output and
Spectrum Under AC Mode and Full Load
Figure 4-30 MHV Output and Spectrum
Under AC Mode and Full Load
Figure 4-32 PHV Output and
Spectrum Under AC Mode and Full Load
Figure 4-34 AVEE -5V Output Spectrum
Under AC Mode and Full Load
Figure 4-36 AVDD 5V Output Spectrum
Under AC Mode and Full Load