TIDUFA5 December 2024
Figure 4-2 shows the front and back images of the TIDA-010269 board. The EMI shield placed between the AFE and TIDA-010269 board provide EMI reduction. The two connectors dock into the TX + RX board. The TIDA-10269 reference design was evaluated and characterized by using blue wire. There are many 0Ω resistors in every input and output of the power rail. The 0Ω resistor can be removed and a test instrument with blue wires can be inserted.