TIDUFA5 December 2024
Ultrasound imaging is a widely used diagnostic technique. In addition to high-performance, cart-based ultrasound systems, it is now possible to use a handheld device (smart probe) to accomplish high-quality ultrasound imaging. These smart probes leverage the power and resources of a mobile phone or tablet to process and display ultrasound images. A typical use case for these systems is to bring modern medical imaging technology to remote places, providing a faster and much more efficient diagnosis. This small equipment is typically powered by battery (1S, 2S), or from a USB source. The data can be transferred over USB or Wi-Fi®.
Figure 1-1 (left) shows a generic picture of one such smart probe ultrasound scanner depicting a probe connected to a mobile device. Figure 1-1 (right) shows the block diagram of the smart probe, which includes a transmit (TX) and receive (RX) analog front end (AFE) for transmitting and receiving ultrasonic pulses and field programmable gate arrays (FPGA) to perform beamforming. The whole setup is powered through the power supply board, consisting of DC-DC converters to generate point-of-load voltages, the high-voltage circuit for powering the transmit chip (used in the design) and USB controller for data and power management.
One use case for these systems is to bring modern medical imaging technology to remote villages in developing countries. Smart ultrasound probes, or ultra-portable ultrasound systems, are an excellent fit for this task due to the cost-effectiveness. The day is fast approaching when most doctors carry a smart probe unit. With these tools, the physician can both hear and see inside the body—potentially leading to a market of a few million units worldwide within the next decade, complementing standard ultrasound systems. Figure 1-2 shows the factors that are the leading reasons for this boom in the smart probe market.