TIDUFB3 July   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TPS7H5006-SEP
      2. 2.3.2 TPS7H6025-SEP
      3. 2.3.3 TPS7H1111-SEP
      4. 2.3.4 TPS7H4010-SEP
      5. 2.3.5 TPS73801-SEP
      6. 2.3.6 TPS7H3302-SEP
      7. 2.3.7 TPS7H3014-SEP
      8. 2.3.8 TPS7H2221-SEP
      9. 2.3.9 SN54SC6T14-SEP
  9. 3System Design Theory
    1. 3.1 0V8 Discrete Buck Regulator (VCCINT)
      1. 3.1.1 VCCINT Load Step
    2. 3.2 Buck Regulators (Integrated)
      1. 3.2.1 1V2
      2. 3.2.2 1V2_VCCO
      3. 3.2.3 1V2_MEM
      4. 3.2.4 2V5_DDR_VPP
      5. 3.2.5 3V3_VCCO
    3. 3.3 Linear Regulators
      1. 3.3.1 DDR Termination
      2. 3.3.2 0V92
      3. 3.3.3 1V5_GTY
      4. 3.3.4 1V5
      5. 3.3.5 5V0_SYS
    4. 3.4 Sequencing
      1. 3.4.1 TPS7H3014-SP Sequencer
      2. 3.4.2 TPS7H2221-SEP Discharge Circuit
      3. 3.4.3 VCCINT Discharge Circuit
  10. 4Hardware, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Test Setup
    3. 4.3 Test Results
      1. 4.3.1 Discrete Buck Regulator (VCCINT)
        1. 4.3.1.1 0V8
      2. 4.3.2 Buck Regulators (Integrated)
        1. 4.3.2.1 1V2
        2. 4.3.2.2 1V2_VCCO
        3. 4.3.2.3 1V2_MEM
        4. 4.3.2.4 2V5_DDR_VPP
        5. 4.3.2.5 3V3_VCCO
      3. 4.3.3 Linear Regulators
        1. 4.3.3.1 0V6_VTT
        2. 4.3.3.2 0V92
        3. 4.3.3.3 1V5_GTY
        4. 4.3.3.4 1V5
        5. 4.3.3.5 5V0_SYS
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 Layout Prints
    2. 5.2 Documentation Support
    3. 5.3 Support Resources
    4. 5.4 Trademarks
  12. 6About the Author

TPS7H2221-SEP Discharge Circuit

The Versal FPGA requires rails to sequence up within a specific amount of time. This is easily attainable with typical soft start times used for the voltage regulators. However, when sequencing down these rails, without an active discharge, the rails can take too long to sequence off.

To implement an active discharge, typically an additional MOSFET can be used. However, depending on the specific implementation, additional support circuitry can be required and radiation-tolerant MOSFETs can be fairly large. Instead, the TPS7H2221-SEP load switch with a quick output discharge (QOD) is used to accomplish the active discharge. This small design only makes use of the QOD pin and a small decoupling capacitor to power the device. This design is used for all auxiliary power rails that have discharge requirements.

TIDA-050088 Discharge Schematic Figure 3-27 Discharge Schematic
TIDA-050088 Discharge Layout Figure 3-28 Discharge Layout