TIDUFB3 July   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TPS7H5006-SEP
      2. 2.3.2 TPS7H6025-SEP
      3. 2.3.3 TPS7H1111-SEP
      4. 2.3.4 TPS7H4010-SEP
      5. 2.3.5 TPS73801-SEP
      6. 2.3.6 TPS7H3302-SEP
      7. 2.3.7 TPS7H3014-SEP
      8. 2.3.8 TPS7H2221-SEP
      9. 2.3.9 SN54SC6T14-SEP
  9. 3System Design Theory
    1. 3.1 0V8 Discrete Buck Regulator (VCCINT)
      1. 3.1.1 VCCINT Load Step
    2. 3.2 Buck Regulators (Integrated)
      1. 3.2.1 1V2
      2. 3.2.2 1V2_VCCO
      3. 3.2.3 1V2_MEM
      4. 3.2.4 2V5_DDR_VPP
      5. 3.2.5 3V3_VCCO
    3. 3.3 Linear Regulators
      1. 3.3.1 DDR Termination
      2. 3.3.2 0V92
      3. 3.3.3 1V5_GTY
      4. 3.3.4 1V5
      5. 3.3.5 5V0_SYS
    4. 3.4 Sequencing
      1. 3.4.1 TPS7H3014-SP Sequencer
      2. 3.4.2 TPS7H2221-SEP Discharge Circuit
      3. 3.4.3 VCCINT Discharge Circuit
  10. 4Hardware, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Test Setup
    3. 4.3 Test Results
      1. 4.3.1 Discrete Buck Regulator (VCCINT)
        1. 4.3.1.1 0V8
      2. 4.3.2 Buck Regulators (Integrated)
        1. 4.3.2.1 1V2
        2. 4.3.2.2 1V2_VCCO
        3. 4.3.2.3 1V2_MEM
        4. 4.3.2.4 2V5_DDR_VPP
        5. 4.3.2.5 3V3_VCCO
      3. 4.3.3 Linear Regulators
        1. 4.3.3.1 0V6_VTT
        2. 4.3.3.2 0V92
        3. 4.3.3.3 1V5_GTY
        4. 4.3.3.4 1V5
        5. 4.3.3.5 5V0_SYS
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 Layout Prints
    2. 5.2 Documentation Support
    3. 5.3 Support Resources
    4. 5.4 Trademarks
  12. 6About the Author

TPS7H3302-SEP

The TPS7H3302 is a radiation-hardened double data rate (DDR) 3A termination regulator with built-in VTTREF buffer. The regulator is specifically designed to provide a compact, low-noise design for space-grade DDR termination applications such as single board computers, solid-state recorders, and payload processing.

The TPS7H3302 supports DDR VTT termination applications using DDR, DDR2, DDR3, DDR3L, and DDR4. The fast transient response of the TPS7H3302 VTT regulator allows for a stable supply during read and write conditions. The TPS7H3302 also includes a built-in VTTREF supply that tracks VTT to further reduce the design size. To enable simple power sequencing, both an enable input and a power-good output (PGOOD) have been integrated into the TPS7H3302.

The radiation-tolerant TPS7H3302-SEP is utilized in this design to power the DDR4 memory. The radiation-hardened TPS7H3302-SP is also available in a QMLP plastic package, and the TPS7H3301-SP is available in a QMLV plastic package.