TIDUFB3 July 2025
The TPS73801-SEP is selected to generate the 5.0V rail from the 12V0_SYS rail. This rail is used to power the TPS7H3014-SP pullup inputs and power for the TPS7H2221-SEP devices. These are all relatively low power. The TPS73801 is sized for 50mA for plenty of margin.
Output capacitors of 1x100μF + 2x22µF are selected for the output. EN is tied high to start-up right away so that this rail is usable for the TPS7H2221 and TPS7H3014 as soon as possible.
Figure 3-23 shows the 5V0_SYS schematic and Figure 3-24 shows the layout.
Figure 3-23 5V0_SYS Schematic
Figure 3-24 5V0_SYS Layout