TIDUFB3 July 2025
The TPS7H3302-SEP is selected for the termination of the DDR4 memory. This part generates the ±3A for VTT and ±10mA for VTTREF. The VLDOIN input comes from the 1V2_MEM rail and the VDD comes from the 3V3_VCCO rail. The output capacitors are selected to be 3x150μF + 4x4.7μF, which is the same as the EVM. From the TPS7H3302-SEP data sheet, the VTT accuracy is –2.5% and +5.0% (for ±1A).
Figure 3-15 shows the TPS7H3302-SEP schematic, and Figure 3-16 shows the layout.
Figure 3-15 DDR Termination Schematic
Figure 3-16 DDR Termination Layout