TIDUFB3 July   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TPS7H5006-SEP
      2. 2.3.2 TPS7H6025-SEP
      3. 2.3.3 TPS7H1111-SEP
      4. 2.3.4 TPS7H4010-SEP
      5. 2.3.5 TPS73801-SEP
      6. 2.3.6 TPS7H3302-SEP
      7. 2.3.7 TPS7H3014-SEP
      8. 2.3.8 TPS7H2221-SEP
      9. 2.3.9 SN54SC6T14-SEP
  9. 3System Design Theory
    1. 3.1 0V8 Discrete Buck Regulator (VCCINT)
      1. 3.1.1 VCCINT Load Step
    2. 3.2 Buck Regulators (Integrated)
      1. 3.2.1 1V2
      2. 3.2.2 1V2_VCCO
      3. 3.2.3 1V2_MEM
      4. 3.2.4 2V5_DDR_VPP
      5. 3.2.5 3V3_VCCO
    3. 3.3 Linear Regulators
      1. 3.3.1 DDR Termination
      2. 3.3.2 0V92
      3. 3.3.3 1V5_GTY
      4. 3.3.4 1V5
      5. 3.3.5 5V0_SYS
    4. 3.4 Sequencing
      1. 3.4.1 TPS7H3014-SP Sequencer
      2. 3.4.2 TPS7H2221-SEP Discharge Circuit
      3. 3.4.3 VCCINT Discharge Circuit
  10. 4Hardware, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Test Setup
    3. 4.3 Test Results
      1. 4.3.1 Discrete Buck Regulator (VCCINT)
        1. 4.3.1.1 0V8
      2. 4.3.2 Buck Regulators (Integrated)
        1. 4.3.2.1 1V2
        2. 4.3.2.2 1V2_VCCO
        3. 4.3.2.3 1V2_MEM
        4. 4.3.2.4 2V5_DDR_VPP
        5. 4.3.2.5 3V3_VCCO
      3. 4.3.3 Linear Regulators
        1. 4.3.3.1 0V6_VTT
        2. 4.3.3.2 0V92
        3. 4.3.3.3 1V5_GTY
        4. 4.3.3.4 1V5
        5. 4.3.3.5 5V0_SYS
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 Layout Prints
    2. 5.2 Documentation Support
    3. 5.3 Support Resources
    4. 5.4 Trademarks
  12. 6About the Author

0V92

The TPS7H1111-SEP is selected to generate the 0.92V rail from the 1V2_VCCO rail (and 3V3_VCCO for the bias). While the TPS7H1111-SEP is capable of 1.5A, the Versal Edge VTYP_AVCC rail is estimated to only require 0.75A. Therefore, the LDO is designed for 1A maximum to provide reasonable margin.

The 2x100μF output capacitors used on the EVM are selected for this design. No additional ceramic decoupling capacitors are added as the TPS7H1111-SEP does not require them for good performance. However, if desired, a 100nF capacitor can be added near the FPGA load (a placeholder in the layout is provided for this purpose). The FB_PG resistors are sized so that the PG assert threshold occurs at 95.5% of VOUT. This threshold must be carefully selected to make sure that during start-up the TPS7H1111-SEP voltage ramps up within the maximum sequencing timing requirements of the Versal FPGA. Additionally, a 2.2μF CSS capacitor is selected instead of the typical 4.7μF capacitor to provide additional timing margin during start-up. The lower noise that is provided by the 4.7μF capacitor is determined to not be critical for the Versal FPGA.

Figure 3-17 shows the 0V92 schematic, and Figure 3-18 shows the layout.

TIDA-050088 0V92 Schematic Figure 3-17 0V92 Schematic
TIDA-050088 0V92 Layout Figure 3-18 0V92 Layout