The following parameters and guidelines are
recommended to test the reference design software:
- PFC Operation
- For input, the power supply source must range
from 85VAC to 265V AC. Set the input current limit of input AC source to
10A for full power test, but start with a lower current limit during
initial board bring-up.
- For output, use an electronic variable load or a
variable resistive load, which must be rated for ≥ 400V and must vary
the load current from 0mA to 5A.
- Motor Drive Operation
- For input, the power supply source must range
from 85V to 265V AC, if using the AC source. Set
the input current limit of input AC source to 10A,
but start with a lower current limit during
initial board bring-up.
- For output, use a three-phase PMSM with dynamo
meters