TIDUFE5 July 2025
The design uses a single C2000 controller for both motor control and PFC. Highly noise-immune current and voltage sensing schemes are necessary for precise motor drive and PFC control. The following detail the sensing and drive circuit that are used on this design. The hardware design files are available under the C2000Ware Motor Control SDK Install directory at <install_location>\solutions\tida_010282_ttplpfcmc\hardware.