TIDUFE5 July 2025
Figure 4-3 is a screen shot of 15V and 3.3V bias supply when powered onboard. The following displays shows 3.3V is set up when the 15V voltage rail reaches 12.7V.
Figure 4-3 is a screen shot 15V and 3.3V bias supply when the board is powered off. Since the 5V DC/DC TPS562206 has 12.7VDC enable voltage, and has 1.9V hysteresis voltage, this prevents any bounce up after 3.3V falls down to zero.
GaN devices exhibit extremely fast slew rates, permitting remarkably short dead times in high-performance power electronic applications. Figure 4-5 displays a 300ns dead time for PFC circuit using Gallium Nitride (GaN) transistors.
Figure 4-6 is a screen shot of 100ns dead time for motor inverter stage.
Figure 4-7 is a screen shot of 2ARMS motor phase current.