TIDUFE5 July   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Terminology
    2. 1.2 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1  TMS320F2800137
      2. 2.3.2  LMG3651R025
      3. 2.3.3  LMG2650
      4. 2.3.4  TMCS1126
      5. 2.3.5  ISO6721
      6. 2.3.6  UCC28881
      7. 2.3.7  UCC27712
      8. 2.3.8  TPS562206
      9. 2.3.9  TLV9062
      10. 2.3.10 TLV74033
  9. 3System Design Theory
    1. 3.1 Totem Pole PFC
      1. 3.1.1 Inductor Ratings
      2. 3.1.2 AC Voltage Sensing
      3. 3.1.3 DC Link Voltage Sensing
      4. 3.1.4 AC Current Sensing
      5. 3.1.5 DC Link Capacitor Rating
    2. 3.2 Three-Phase PMSM Drive
      1. 3.2.1 Field Oriented Control of PM Synchronous Motor
        1. 3.2.1.1 Space Vector Definition and Projection
        2. 3.2.1.2 Clarke Transformation
        3. 3.2.1.3 Park Transformation
        4. 3.2.1.4 Basic Scheme of FOC for AC Motor
        5. 3.2.1.5 Rotor Flux Position
      2. 3.2.2 Sensorless Control of PM Synchronous Motor
        1. 3.2.2.1 Enhanced Sliding Mode Observer With Phase Locked Loop
          1. 3.2.2.1.1 Mathematical Model and FOC Structure of an IPMSM
          2. 3.2.2.1.2 Design of ESMO for the IPMSM
          3. 3.2.2.1.3 Rotor Position and Speed Estimation With PLL
      3. 3.2.3 Hardware Prerequisites for Motor Drive
        1. 3.2.3.1 Current Sensing With Three-Shunt
        2. 3.2.3.2 Motor Voltage Feedback
  10. 4Hardware, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
      1. 4.1.1 Hardware Board Overview
      2. 4.1.2 Test Conditions
      3. 4.1.3 Test Equipment Required for Board Validation
    2. 4.2 Test Setup
    3. 4.3 Test Results
      1. 4.3.1 Functional Waveforms
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 Bill of Materials
      3. 5.1.3 Altium Project
      4. 5.1.4 Gerber Files
      5. 5.1.5 PCB Layout Recommendations
    2. 5.2 Tools
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author

Test Setup

Figure 4-2 shows the position of the blocks and the connectors on the board. Setup the hardware using the following steps:

  1. Connect a JTAG emulator to connector J4 to debug or program the C2000 device.
    cJTAG mode with 2-pin (TMS and TCK) must be used for the external emulator.
  2. Connect the motor wires to the terminals J3 after completing the first incremental build step.
  3. Apply AC power supply or AC mains power to the inverter by connecting the power to J1.
    1. The maximum output of the DC power supply is 400VDC
    2. The maximum output of the AC power supply is 265VAC, 50Hz and 60Hz
    3. AC main power is 220VAC, 50Hz and 60Hz
  4. Connect output terminals TP10 and TP11 to the electronic load maintaining correct polarity.
  5. Connect multimeter, oscilloscope probes, and other measurement equipment to the probe or analyze various signals and parameters as desired. Only use appropriately rated equipment and follow proper isolation and safety practices.
Note: Add ferrite beads on JTAG signals and the USB cable if the external emulator has connectivity issues while testing. Make the connection lines as short as possible.
WARNING: The ground planes of both the power domains can be the same or different depending on hardware configuration. Meet proper isolation requirements before connecting any test equipment with the board to provide for the safety of yourself and the equipment. Review the GND connections before powering the board. An isolator is required if measurement equipment is connected to the board.