TIDUFE5 July   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Terminology
    2. 1.2 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1  TMS320F2800137
      2. 2.3.2  LMG3651R025
      3. 2.3.3  LMG2650
      4. 2.3.4  TMCS1126
      5. 2.3.5  ISO6721
      6. 2.3.6  UCC28881
      7. 2.3.7  UCC27712
      8. 2.3.8  TPS562206
      9. 2.3.9  TLV9062
      10. 2.3.10 TLV74033
  9. 3System Design Theory
    1. 3.1 Totem Pole PFC
      1. 3.1.1 Inductor Ratings
      2. 3.1.2 AC Voltage Sensing
      3. 3.1.3 DC Link Voltage Sensing
      4. 3.1.4 AC Current Sensing
      5. 3.1.5 DC Link Capacitor Rating
    2. 3.2 Three-Phase PMSM Drive
      1. 3.2.1 Field Oriented Control of PM Synchronous Motor
        1. 3.2.1.1 Space Vector Definition and Projection
        2. 3.2.1.2 Clarke Transformation
        3. 3.2.1.3 Park Transformation
        4. 3.2.1.4 Basic Scheme of FOC for AC Motor
        5. 3.2.1.5 Rotor Flux Position
      2. 3.2.2 Sensorless Control of PM Synchronous Motor
        1. 3.2.2.1 Enhanced Sliding Mode Observer With Phase Locked Loop
          1. 3.2.2.1.1 Mathematical Model and FOC Structure of an IPMSM
          2. 3.2.2.1.2 Design of ESMO for the IPMSM
          3. 3.2.2.1.3 Rotor Position and Speed Estimation With PLL
      3. 3.2.3 Hardware Prerequisites for Motor Drive
        1. 3.2.3.1 Current Sensing With Three-Shunt
        2. 3.2.3.2 Motor Voltage Feedback
  10. 4Hardware, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
      1. 4.1.1 Hardware Board Overview
      2. 4.1.2 Test Conditions
      3. 4.1.3 Test Equipment Required for Board Validation
    2. 4.2 Test Setup
    3. 4.3 Test Results
      1. 4.3.1 Functional Waveforms
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 Bill of Materials
      3. 5.1.3 Altium Project
      4. 5.1.4 Gerber Files
      5. 5.1.5 PCB Layout Recommendations
    2. 5.2 Tools
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author

Key System Specifications

Table 1-1 Key System Specifications
PARAMETERSTEST CONDITIONSMINNOMMAXUNIT
SYSTEM INPUT CHARACTERISTICS
Input voltage (VINAC)–85230265VAC
Input Frequency (fLINE)–475063Hz
No load standby power (PNL)VINAC = 230V, Iout = 0A–3.0–W
Input current (IIN)VINAC = 230V, Iout = IMAX–5.656A
PFC CONVERTER CHARACTERISTICS
PWM switching frequency (fSW)–6075100kHz
Output voltage (VOUT)VIN = nom, IOUT = min to max360380400V
Output current (IOUT)VIN = min to max––4A
Line regulationVINAC = min to max, IOUT = nom––2%
Load regulationVINAC = nom, IOUT = min to max––3%
Output voltage rippleVINAC = nom, IOUT = max––20V
Output over voltageVINAC = min to max––430V
DC-Link peak over current (IOCP)VINAC = min––8A
Output power at high lineVINAC = 250V––1.3kW
Output power at low lineVINAC = 187V––1.0kW
Efficiency (Ƞ)VINAC = nom at full load–99–%
MOTOR INVERTER CHARACTERISTICS
PWM switching frequency (fSW)––15–kHz
Rated output power (POUT)VINAC = nom–1.01.3kW
Output current (IRMS)VINAC = nom–3.54.5A
Inverter efficiency (Ƞ)VINAC = nom, POUT = nom–99–%
Motor electrical frequency (f)VINAC = min to max20200400Hz
Fault protectionsOvercurrent, stall, overtemperature, undervoltage, overvoltage
Drive control method and featuresSensorless-FOC with three shunt resistors for current sensing
SYSTEM CHARACTERISTICS
Auxiliary power supplyVINAC = min to max15V±10%, 300mA
Operating ambientOpen frame–102555oC
Standards and normsPower line harmonicsEC 61000-3-2 Class A
Board sizeLength × width × height150mm × 80mm × 55mmmm2
WARNING:

TI intends this reference design to be operated in a lab environment only and does not consider the reference design to be a finished product for general consumer use.

TI Intends this reference design to be used only by qualified engineers and technicians familiar with risks associated with handling high-voltage electrical and mechanical components, systems, and subsystems.

High voltage! There are accessible high voltages present on the board. The board operates at voltages and currents that can cause shock, fire, or injury if not properly handled or applied. Use the equipment with necessary caution and appropriate safeguards to avoid injuring yourself or damaging property.

Hot surface! Contact can cause burns. Do not touch! Some components can reach high temperatures > 55°C when the board is powered on. The user must not touch the board at any point during operation or immediately after operating, as high temperatures can be present.

CAUTION: Do not leave the design powered when unattended.