TIDUFE5 July   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Terminology
    2. 1.2 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1  TMS320F2800137
      2. 2.3.2  LMG3651R025
      3. 2.3.3  LMG2650
      4. 2.3.4  TMCS1126
      5. 2.3.5  ISO6721
      6. 2.3.6  UCC28881
      7. 2.3.7  UCC27712
      8. 2.3.8  TPS562206
      9. 2.3.9  TLV9062
      10. 2.3.10 TLV74033
  9. 3System Design Theory
    1. 3.1 Totem Pole PFC
      1. 3.1.1 Inductor Ratings
      2. 3.1.2 AC Voltage Sensing
      3. 3.1.3 DC Link Voltage Sensing
      4. 3.1.4 AC Current Sensing
      5. 3.1.5 DC Link Capacitor Rating
    2. 3.2 Three-Phase PMSM Drive
      1. 3.2.1 Field Oriented Control of PM Synchronous Motor
        1. 3.2.1.1 Space Vector Definition and Projection
        2. 3.2.1.2 Clarke Transformation
        3. 3.2.1.3 Park Transformation
        4. 3.2.1.4 Basic Scheme of FOC for AC Motor
        5. 3.2.1.5 Rotor Flux Position
      2. 3.2.2 Sensorless Control of PM Synchronous Motor
        1. 3.2.2.1 Enhanced Sliding Mode Observer With Phase Locked Loop
          1. 3.2.2.1.1 Mathematical Model and FOC Structure of an IPMSM
          2. 3.2.2.1.2 Design of ESMO for the IPMSM
          3. 3.2.2.1.3 Rotor Position and Speed Estimation With PLL
      3. 3.2.3 Hardware Prerequisites for Motor Drive
        1. 3.2.3.1 Current Sensing With Three-Shunt
        2. 3.2.3.2 Motor Voltage Feedback
  10. 4Hardware, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
      1. 4.1.1 Hardware Board Overview
      2. 4.1.2 Test Conditions
      3. 4.1.3 Test Equipment Required for Board Validation
    2. 4.2 Test Setup
    3. 4.3 Test Results
      1. 4.3.1 Functional Waveforms
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 Bill of Materials
      3. 5.1.3 Altium Project
      4. 5.1.4 Gerber Files
      5. 5.1.5 PCB Layout Recommendations
    2. 5.2 Tools
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author

ISO6721

The ISO6721 device is a high-performance, dual-channel digital isolator designed for cost-sensitive applications requiring up to 3000VRMS (D package) isolation ratings per UL 1577. This device is also certified by VDE, TUV, CSA, and CQC. The ISO672xB devices provide high electromagnetic immunity and low emissions at low power consumption, while isolating Complementary Metal-Oxide-Semiconductor (CMOS) or Low-Voltage Complementary Metal-Oxide-Semiconductor (LVCMOS) digital I/Os. Each isolation channel has a logic input and output buffer separated by TI's double capacitive silicon dioxide (SiO2) insulation barrier. The ISO6720B device has two isolation channels with both channels in the same direction. The ISO6721B device has two isolation channels with 1 channel in each direction. Used in conjunction with isolated power supplies, these devices help prevent noise currents on data buses, such as UART, SPI, RS-485, RS-232, and CAN from damaging sensitive circuitry.